PG-VFWLB-76-1
Overview
General Information
Package Material | PG |
Package Family | VFWLB |
Terminals | 76 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VFWLB-76-1_Interactive 3D
Share 02_00 | Jul 02, 2021 | PDF | 103 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VFWLB-76-1_Package Outline
Share 02_00 | Jul 02, 2021 | PDF | 117 kb
-
PG-VFWLB-76-1_Interactive 3D_01
Share 02_00 | Jul 02, 2021 | STP | 406 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Packing
-
PG-VFWLB-76-1_Tape and Reel_01
Share 04_00 | Jul 02, 2021 | PDF | 104 kb
Footprint
-
PG-VFWLB-76-1_Footprint Drawing
Share 02_00 | Jul 02, 2021 | PDF | 141 kb
Products
Product Families
Support