PG-VLGA-8-1
Overview
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
PG-VLGA-8-1_PDF
01_00 | Oct 17, 2019 | PDF | 104 kb
-
Board Assembly Recommendations (Open Sensors Leadless)
05_00 | Dec 16, 2020 | PDF | 1.14 mb
-
PG-VLGA-8-1_PDF
01_00 | Oct 17, 2019 | PDF | 61 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VLGA-8-1_PDF
01_00 | Oct 17, 2019 | PDF | 96 kb
Products
Product Families
Support