PG-VLGA-8-2
Overview
General Information
Package Material | PG |
Package Family | VLGA |
Terminals | 8 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.5 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-VLGA-8-2_PDF
01_00 | Aug 02, 2019 | PDF | 118 kb
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
PG-VLGA-8-2_PDF
01_00 | Aug 02, 2019 | PDF | 106 kb
-
PG-VLGA-8-2_PDF
01_00 | Aug 02, 2019 | PDF | 118 kb
-
Board Assembly Recommendations (Open Sensors Leadless)
05_00 | Dec 16, 2020 | PDF | 1.14 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VLGA-8-2_PDF
01_00 | Aug 02, 2019 | PDF | 100 kb
Footprint
-
PG-VLGA-8-2_PDF
01_00 | Aug 02, 2019 | PDF | 96 kb
Products
Product Families
Support