PG-VQFN-16-5
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 16 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-16-5_Interactive 3D_01
Share 07_00 | May 31, 2023 | STP | 673 kb
Downloads
Package
-
PG-VQFN-16-5_Package Outline
Share 07_00 | May 31, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-16-5_Interactive 3D
Share 07_00 | May 31, 2023 | PDF | 152 kb
-
PG-VQFN-16-5_Interactive 3D_01
Share 07_00 | May 31, 2023 | STP | 673 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-16-5_Tape and Reel_01
Share 03_00 | Oct 24, 2024 | PDF | 102 kb
Footprint
-
PG-VQFN-16-5_Footprint Drawing
Share 07_00 | May 31, 2023 | PDF | 103 kb
Support