PG-VQFN-16-905
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 16 |
Version | 905 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-16-905_Package Outline
Share 01_00 | May 31, 2023 | PDF | 108 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-16-905_Tape and Reel_01
Share 01_00 | May 31, 2023 | PDF | 103 kb
Products
Product Families
Support