PG-VQFN-20-800 | QFN-20 (002-10863)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 20 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-20-800_Package Outline_01
Share 00_00 | Feb 16, 2024 | PDF | 108 kb
Footprint
-
PG-VQFN-20-800_Footprint Drawing
Share 00_00 | Feb 16, 2024 | PDF | 103 kb
Support