PG-VQFN-21-1
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 21 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-VQFN-21-1_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 128 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-21-1_Interactive 3D
Share 02_00 | Dec 08, 2022 | PDF | 128 kb
-
PG-VQFN-21-1_Interactive 3D_01
Share 02_00 | Dec 08, 2022 | STP | 454 kb
-
PG-VQFN-21-1_Package Outline
Share 02_00 | Dec 08, 2022 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-21-1_Tape and Reel_01
Share 01_00 | Dec 08, 2022 | PDF | 101 kb
Footprint
-
PG-VQFN-21-1_Footprint Drawing
Share 02_00 | Dec 08, 2022 | PDF | 113 kb
Support