PG-VQFN-24-801 | QFN-24 (001-13937)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 24 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.001 |
Body Width (mm) | 4.001 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-24-801_Package Outline
Share 01_00 | Sep 09, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Packing
-
PG-VQFN-24-801_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 100 kb
-
PG-VQFN-24-801_Bakeable Trays
Share 01_00 | Sep 09, 2023 | PDF | 102 kb
Footprint
-
PG-VQFN-24-801_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 103 kb
Products
Product Families
Support