PG-VQFN-24-809 | WQFN-24 (002-23807)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 24 |
Version | 809 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-24-809_Package Outline_01
Share 01_00 | Feb 16, 2024 | PDF | 112 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-24-809_Tape and Reel
Share 00_00 | Feb 16, 2024 | PDF | 100 kb
-
PG-VQFN-24-809_Bakeable Trays
Share 01_00 | Feb 16, 2024 | PDF | 100 kb
Footprint
-
PG-VQFN-24-809_Footprint Drawing
Share 01_00 | Feb 16, 2024 | PDF | 105 kb
Products
Support