PG-VQFN-28-802 | QFN-28 (001-64621)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 28 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
PG-VQFN-28-802_Package Outline
Share 01_00 | Sep 09, 2023 | PDF | 104 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-28-802_Bakeable Trays
Share 01_00 | Sep 09, 2023 | PDF | 100 kb
-
PG-VQFN-28-802_Tape and Reel
Share 01_00 | Sep 09, 2023 | PDF | 100 kb
Footprint
-
PG-VQFN-28-802_Footprint Drawing
Share 01_00 | Sep 09, 2023 | PDF | 104 kb
Products
Product Families
Support