PG-VQFN-32-16
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 16 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-16_Interactive 3D_01
01_00 | Jun 17, 2021 | STP | 460 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-32-16_Package Outline
01_00 | Jun 17, 2021 | PDF | 111 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-32-16_Interactive 3D
01_00 | Jun 17, 2021 | PDF | 73 kb
-
PG-VQFN-32-16_Interactive 3D_01
01_00 | Jun 17, 2021 | STP | 460 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-16_Tape and Reel_01
01_00 | Jun 17, 2021 | PDF | 100 kb
Footprint
-
PG-VQFN-32-16_Footprint Drawing
01_00 | Jun 17, 2021 | PDF | 104 kb
Support