PG-VQFN-32-20
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 20 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-20_PDF
Share 01_00 | Aug 28, 2019 | PDF | 71 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-32-20_PDF
Share 01_00 | Aug 28, 2019 | PDF | 71 kb
-
PG-VQFN-32-20_Package Outline
Share 02_00 | Apr 22, 2020 | PDF | 107 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-20_PDF
Share 01_00 | Aug 28, 2019 | PDF | 101 kb
Footprint
-
PG-VQFN-32-20_PDF
Share 01_00 | Aug 28, 2019 | PDF | 132 kb
Products
Product Families
Support