PG-VQFN-32-21
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 21 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-21_Interactive 3D
Share 03_00 | Jul 10, 2021 | PDF | 132 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-32-21_Interactive 3D_01
Share 03_00 | Jul 10, 2021 | STP | 940 kb
-
PG-VQFN-32-21_Package Outline
Share 03_00 | Jul 10, 2021 | PDF | 120 kb
-
PG-VQFN-32-21_Interactive 3D
Share 03_00 | Jul 10, 2021 | PDF | 132 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-21_Tape and Reel_01
Share 02_00 | Oct 09, 2021 | PDF | 104 kb
Footprint
-
PG-VQFN-32-21_Footprint Drawing
Share 01_00 | Jun 30, 2020 | PDF | 105 kb
Products
Product Families
Support