PG-VQFN-32-24
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 24 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-24_Interactive 3D
Share 04_00 | Aug 15, 2023 | PDF | 169 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-32-24_Interactive 3D
Share 04_00 | Aug 15, 2023 | PDF | 169 kb
-
PG-VQFN-32-24_Interactive 3D_04
Share 04_00 | Aug 15, 2023 | STP | 467 kb
-
PG-VQFN-32-24_Package Outline
Share 03_00 | Aug 15, 2023 | PDF | 111 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-32-24_Footprint Drawing
Share 03_00 | Aug 15, 2023 | PDF | 105 kb
Products
Product Families
Support