PG-VQFN-32-804 | QFN-32 (002-13574)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 804 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
PG-VQFN-32-804_Package Outline
01_00 | Nov 18, 2023 | PDF | 105 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-804_Tape and Reel
00_00 | Nov 18, 2023 | PDF | 98 kb
Footprint
-
PG-VQFN-32-804_Footprint Drawing
01_00 | Nov 18, 2023 | PDF | 104 kb
Products
Product Families
Support