PG-VQFN-32-809 | QFN-32 (002-15160)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 809 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-32-809_Package Outline
Share 00_00 | Nov 13, 2023 | PDF | 110 kb
Footprint
-
PG-VQFN-32-809_Footprint Drawing
Share 00_00 | Nov 13, 2023 | PDF | 104 kb
Products
Product Families
Support