PG-VQFN-32-811 | QFN-32 (002-15907)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 811 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Footprint
-
PG-VQFN-32-811_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 104 kb
Products
Support