PG-VQFN-32-812 | QFN-32 (002-13574)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 812 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 3430 |
Trays/Box | 7 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-32-812_Package Outline_01
Share 01_00 | Feb 13, 2024 | PDF | 105 kb
Footprint
-
PG-VQFN-32-812_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 104 kb
Support