PG-VQFN-32-813 | QFN-32 (001-06392)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 813 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Packing
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-32-813_Package Outline_01
Share 01_00 | Mar 01, 2024 | PDF | 109 kb
Support