PG-VQFN-32-901
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
3D Interactive PDF Model PG-VQFN-32-901
Share 01_00 | Jul 27, 2018 | PDF | 209 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 3120 |
Trays/Box | 5 |
Pieces/Tray | 2450 |
Trays/Box | 5 |
Tube
Pieces/Tube | 73 |
Tubes/Box | 1 |
Downloads
Package
-
Package Outline Dimensions PG-VQFN-32-901
Share 01_00 | Jul 27, 2018 | PDF | 7 kb
-
3D Interactive PDF Model PG-VQFN-32-901
Share 01_00 | Jul 27, 2018 | PDF | 209 kb
-
3D Download PG-VQFN-32-901 (STP)
Share 01_00 | Jul 27, 2018 | STP | 576 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Footprint
-
Footprint Dimensions PG-VQFN-32-901
Share 01_00 | Jul 27, 2018 | PDF | 12 kb
Products
Product Families
Support