PG-VQFN-34-900
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 34 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-34-900_Interactive 3D
Share 01_00 | Oct 13, 2023 | PDF | 71 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-34-900_Package Outline
Share 01_00 | Mar 11, 2021 | PDF | 109 kb
-
PG-VQFN-34-900_Interactive 3D
Share 01_00 | Oct 13, 2023 | PDF | 71 kb
-
PG-VQFN-34-900_Interactive 3D_01
Share 01_00 | Oct 13, 2023 | STP | 436 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-34-900_Tape and Reel_01
Share 01_00 | Mar 11, 2021 | PDF | 103 kb
Footprint
-
PG-VQFN-34-900_Footprint Drawing
Share 01_00 | Mar 11, 2021 | PDF | 107 kb
Support