PG-VQFN-40-13
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-40-13_Interactive 3D
Share 05_00 | Jun 06, 2023 | PDF | 98 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-40-13_Interactive 3D_01
Share 05_00 | Jun 06, 2023 | STP | 611 kb
-
PG-VQFN-40-13_Package Outline
Share 05_00 | Jun 06, 2023 | PDF | 113 kb
-
PG-VQFN-40-13_Interactive 3D
Share 05_00 | Jun 06, 2023 | PDF | 98 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-40-13,-14,-17-TP
Share Feb 26, 2015 | EPS | 335 kb
-
PG-VQFN-40-13-TP
Share Dec 18, 2012 | EPS | 332 kb
-
PG-VQFN-40-13_Tape and Reel_01
Share 01_00 | Jun 06, 2023 | PDF | 101 kb
Footprint
-
PG-VQFN-40-13_Footprint Drawing
Share 05_00 | Jun 06, 2023 | PDF | 106 kb
Products
Support