PG-VQFN-40-16
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 16 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-40-16_Interactive 3D
Share 02_00 | Aug 03, 2021 | PDF | 122 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-40-16_Interactive 3D
Share 02_00 | Aug 03, 2021 | PDF | 122 kb
-
PG-VQFN-40-16_Package Outline
Share 02_00 | Aug 03, 2021 | PDF | 113 kb
-
PG-VQFN-40-16_Interactive 3D_01
Share 02_00 | Aug 03, 2021 | STP | 793 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Footprint
-
PG-VQFN-40-16_Footprint Drawing
Share 02_00 | Aug 03, 2021 | PDF | 109 kb
Support