PG-VQFN-40-19
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 19 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-40-19_Interactive 3D
Share 01_00 | Oct 13, 2023 | PDF | 71 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-40-19_Package Outline
Share 01_00 | Jul 31, 2020 | PDF | 111 kb
-
PG-VQFN-40-19_Interactive 3D_01
Share 01_00 | Oct 13, 2023 | STP | 472 kb
-
PG-VQFN-40-19_Interactive 3D
Share 01_00 | Oct 13, 2023 | PDF | 71 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-40-19_Footprint Drawing
Share 01_00 | Jul 31, 2020 | PDF | 106 kb
Products
Product Families
Support