PG-VQFN-40-804 | QFN-40 (001-13190)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 804 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.45 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-40-804_Package Outline
Share 01_00 | Nov 13, 2023 | PDF | 107 kb
Packing
-
PG-VQFN-40-804_Tape and Reel
Share 01_00 | Nov 13, 2023 | PDF | 101 kb
-
PG-VQFN-40-804_Bakeable Trays
Share 01_00 | Nov 13, 2023 | PDF | 101 kb
Footprint
-
PG-VQFN-40-804_Footprint Drawing
Share 01_00 | Nov 13, 2023 | PDF | 105 kb
Support