PG-VQFN-40-805 | QFN-40 (002-13575)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 805 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 980 |
Trays/Box | 2 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-40-805_Package Outline_01
01_00 | Mar 02, 2024 | PDF | 108 kb
Packing
-
PG-VQFN-40-805_Tape and Reel
01_00 | Mar 02, 2024 | PDF | 101 kb
Footprint
-
PG-VQFN-40-805_Footprint Drawing
01_00 | Mar 02, 2024 | PDF | 106 kb
Support