PG-VQFN-40-808 | QFN-40 (002-10861)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 808 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-VQFN-40-808_Package Outline_01
Share 00_00 | Feb 16, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-40-808_Footprint Drawing
Share 00_00 | Feb 16, 2024 | PDF | 106 kb
Support