PG-VQFN-40-810 | QFN-40 (002-16818)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 810 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
PG-VQFN-40-810_Package Outline_01
01_00 | Feb 16, 2024 | PDF | 116 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-40-810_Tape and Reel
01_00 | Feb 16, 2024 | PDF | 102 kb
-
PG-VQFN-40-810_Bakeable Trays
01_00 | Feb 16, 2024 | PDF | 100 kb
Footprint
-
PG-VQFN-40-810_Footprint Drawing
01_00 | Feb 16, 2024 | PDF | 107 kb
Products
Product Families
Support