PG-VQFN-40-812 | QFN-40 (002-13575)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 40 |
Version | 812 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 980 |
Trays/Box | 2 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-40-812_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 108 kb
Footprint
-
PG-VQFN-40-812_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 106 kb
Support