PG-VQFN-48-31
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 31 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-31_Interactive 3D
Share 01_00 | May 28, 2020 | PDF | 114 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-48-31_Interactive 3D
Share 01_00 | May 28, 2020 | PDF | 114 kb
-
PG-VQFN-48-31_Package Outline
Share 02_00 | May 28, 2020 | PDF | 113 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-31_Tape and Reel
Share 02_00 | May 28, 2020 | PDF | 105 kb
Footprint
-
PG-VQFN-48-31_Footprint Drawing
Share 07_00 | Jun 27, 2023 | PDF | 109 kb
Products
Product Families
- 3-Phase Bridge Driver Integrated ARM® Cortex® M3
- Relay Driver Integrated ARM® Cortex® M0
- Mid-Range+ SBC Family
- DCDC SBC Family
- LITIX™ Power Flex
Support