PG-VQFN-48-34
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 34 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-34_Interactive 3D
Share 02_00 | Jan 06, 2022 | PDF | 74 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-48-34_Interactive 3D
Share 02_00 | Jan 06, 2022 | PDF | 74 kb
-
PG-VQFN-48-34_Interactive 3D_01
Share 02_00 | Jan 06, 2022 | STP | 560 kb
-
PG-VQFN-48-34_Package Outline
Share 02_00 | Jan 06, 2022 | PDF | 112 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-34_Tape and Reel_01
Share 01_00 | Jan 06, 2022 | PDF | 100 kb
Footprint
-
PG-VQFN-48-34_Footprint Drawing
Share 02_00 | Jan 06, 2022 | PDF | 108 kb
Support