PG-VQFN-48-35
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 35 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-35_Interactive 3D
Share 04_00 | Feb 09, 2023 | PDF | 97 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-48-35_Interactive 3D
Share 04_00 | Feb 09, 2023 | PDF | 97 kb
-
PG-VQFN-48-35_Interactive 3D_01
Share 04_00 | Feb 09, 2023 | STP | 685 kb
-
PG-VQFN-48-35_Package Outline
Share 04_00 | Feb 09, 2023 | PDF | 113 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-35_Tape and Reel_01
Share 01_00 | Feb 09, 2023 | PDF | 100 kb
Footprint
-
PG-VQFN-48-35_Footprint Drawing
Share 04_00 | Feb 09, 2023 | PDF | 106 kb
Support