PG-VQFN-48-54
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 54 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-54_Interactive 3D
Share 14_00 | Aug 18, 2023 | PDF | 175 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-48-15,-19,-20,-22,-24,-48,-51,-52,-53,-54,-55,-56,-201,-202-3D
Share Oct 15, 2013 | EPS | 298 kb
-
PG-VQFN-48-54_Interactive 3D
Share 14_00 | Aug 18, 2023 | PDF | 175 kb
-
PG-VQFN-48-54_Interactive 3D_01
Share 14_00 | Aug 18, 2023 | STP | 1.08 mb
-
PG-VQFN-48-54_Package Outline
Share 14_00 | Aug 18, 2023 | PDF | 110 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-15,-19,-20,-22,-24,-48,-51,-52,-53,-54,-55,-56,-201,-202-TP
Share Oct 15, 2013 | EPS | 376 kb
Footprint
-
PG-VQFN-48-54_Footprint Drawing
Share 14_00 | Jun 27, 2023 | PDF | 108 kb
Products
Product Families
Support