PG-VQFN-48-63
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 63 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-48-63_Interactive 3D
Share 01_00 | Oct 14, 2021 | PDF | 94 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-48-63_Interactive 3D
Share 01_00 | Oct 14, 2021 | PDF | 94 kb
-
PG-VQFN-48-63_Interactive 3D_01
Share 01_00 | Oct 14, 2021 | STP | 733 kb
-
PG-VQFN-48-63_Package Outline
Share 01_00 | Oct 14, 2021 | PDF | 115 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-63_Tape and Reel_01
Share 01_00 | May 17, 2023 | PDF | 102 kb
Footprint
-
PG-VQFN-48-63_Footprint Drawing
Share 01_00 | Oct 14, 2021 | PDF | 107 kb
Products
Product Families
Support