PG-VQFN-48-72
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 72 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-VQFN-48-72_Interactive 3D_01
02_00 | Jul 01, 2022 | STP | 661 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-48-72_Package Outline
02_00 | Jul 01, 2022 | PDF | 108 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-48-72_Interactive 3D
02_00 | Jul 01, 2022 | PDF | 177 kb
-
PG-VQFN-48-72_Interactive 3D_01
02_00 | Jul 01, 2022 | STP | 661 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-48-72_Tape and Reel_01
02_00 | Jul 01, 2022 | PDF | 103 kb
-
PG-VQFN-48-72
Feb 17, 2016 | EPS | 96 kb
Footprint
-
PG-VQFN-48-72_Footprint Drawing
02_00 | Jul 01, 2022 | PDF | 109 kb
Products
Product Families
Support