PG-VQFN-48-78
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 78 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-48-78_Interactive 3D
Share 04_00 | Jun 30, 2021 | PDF | 84 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-48-78_Package Outline
Share 04_00 | Jun 30, 2021 | PDF | 112 kb
-
PG-VQFN-48-78_Interactive 3D
Share 04_00 | Jun 30, 2021 | PDF | 84 kb
-
PG-VQFN-48-78_Interactive 3D_01
Share 04_00 | Jun 30, 2021 | STP | 615 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Packing
-
PG-VQFN-48-78_Tape and Reel_01
Share 05_00 | Jun 30, 2021 | PDF | 104 kb
Footprint
-
PG-VQFN-48-78_Footprint Drawing
Share 04_00 | Jun 30, 2021 | PDF | 109 kb
Products
Product Families
Support