PG-VQFN-48-807 | QFN-48 (002-15528)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 807 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-48-807_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 111 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-48-807_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 106 kb
Products
Support