PG-VQFN-48-808 | QFN-48 (002-15526)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 808 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-48-808_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 111 kb
Footprint
-
PG-VQFN-48-808_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 106 kb
Support