PG-VQFN-48-81
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 81 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-48-81_Interactive 3D
Share 02_00 | Sep 22, 2023 | PDF | 127 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-48-81_Interactive 3D
Share 02_00 | Sep 22, 2023 | PDF | 127 kb
-
PG-VQFN-48-81_Interactive 3D_01
Share 02_00 | Sep 22, 2023 | STP | 540 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support