PG-VQFN-48-810 | QFN-48 (002-15527)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 810 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-48-810_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 109 kb
Footprint
-
PG-VQFN-48-810_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 107 kb
Support