PG-VQFN-48-812 | WQFN-4 (002-25360)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 48 |
Version | 812 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 520 |
Trays/Box | 2 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-48-812_Package Outline
Share 01_00 | Nov 13, 2023 | PDF | 109 kb
Packing
-
PG-VQFN-48-812_Tape and Reel
Share 00_00 | Nov 13, 2023 | PDF | 106 kb
-
PG-VQFN-48-812_Bakeable Trays
Share 00_00 | Nov 13, 2023 | PDF | 100 kb
Footprint
-
PG-VQFN-48-812_Footprint Drawing
Share 01_00 | Nov 13, 2023 | PDF | 108 kb
Products
Product Families
Support