PG-VQFN-56-5
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 56 |
Version | 5 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-56-5_Interactive 3D
Share 01_00 | May 31, 2023 | PDF | 69 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Infineon-PG-VQFN-56-5_SPO-P-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 109 kb
-
PG-VQFN-56-5_PDF
Share 01_00 | Jun 27, 2019 | PDF | 109 kb
-
PG-VQFN-56-5_Interactive 3D
Share 01_00 | May 31, 2023 | PDF | 69 kb
-
PG-VQFN-56-5_Interactive 3D_01
Share 01_00 | May 31, 2023 | STP | 650 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Packing
-
PG-VQFN-56-5_PDF
Share 01_00 | Jun 27, 2019 | PDF | 105 kb
-
Infineon-PG-VQFN-56-5_TNR-PA-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 105 kb
Footprint
-
PG-VQFN-56-5_PDF
Share 01_00 | Jun 27, 2019 | PDF | 106 kb
-
Infineon-PG-VQFN-56-5_FPD-FP-v01_00-EN
Share 01_00 | Apr 29, 2019 | PDF | 106 kb
Products
Product Families
Support