PG-VQFN-56-805 | QFN-56 (002-13578)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 56 |
Version | 805 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-56-805_Package Outline_01
Share 01_00 | Mar 02, 2024 | PDF | 107 kb
Footprint
-
PG-VQFN-56-805_Footprint Drawing
Share 01_00 | Mar 02, 2024 | PDF | 106 kb
Support