PG-VQFN-56-809 | QFN-56 (002-31757)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 56 |
Version | 809 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.35 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Tray
Pieces/Tray | 4900 |
Trays/Box | 10 |
Downloads
Package
-
PG-VQFN-56-809_Interactive 3D
Share 00_00 | Oct 14, 2023 | STP | 701 kb
-
PG-VQFN-56-809_Package Outline
Share 00_00 | May 27, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-56-809_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 101 kb
-
PG-VQFN-56-809_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 103 kb
Footprint
-
PG-VQFN-56-809_Footprint Drawing
Share 00_00 | Oct 14, 2023 | PDF | 107 kb
Products
Product Families
Support