PG-VQFN-56-9
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 56 |
Version | 9 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 7 |
Body Width (mm) | 7 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-56-9_Interactive 3D
Share 01_00 | Sep 22, 2023 | PDF | 130 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
PG-VQFN-56-9_Interactive 3D
Share 01_00 | Sep 22, 2023 | PDF | 130 kb
-
PG-VQFN-56-9_Interactive 3D_01
Share 01_00 | Sep 22, 2023 | STP | 593 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-56-9_Tape and Reel_01
Share 01_00 | Feb 01, 2024 | PDF | 103 kb
Support