PG-VQFN-56-901
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 56 |
Version | 901 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 100 |
Reels/Box | 1 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
Package Outline
Share Feb 25, 2016 | PDF | 104 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support