PG-VQFN-64-6
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 64 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-VQFN-64-6_Interactive 3D
Share 04_00 | Aug 12, 2024 | PDF | 89 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-64-6_Interactive 3D
Share 04_00 | Aug 12, 2024 | PDF | 89 kb
-
PG-VQFN-64-6_Interactive 3D_02
Share 04_00 | Aug 12, 2024 | STP | 987 kb
-
PG-VQFN-64-6_Package Outline
Share 04_00 | Aug 12, 2024 | PDF | 113 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-64-6-TP
Share Feb 26, 2015 | EPS | 354 kb
Footprint
-
PG-VQFN-64-6_Footprint Drawing
Share 04_00 | Aug 12, 2024 | PDF | 107 kb
Products
Product Families
Support