PG-VQFN-64-8
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 64 |
Version | 8 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-64-8_Interactive 3D_02
02_00 | Jul 10, 2021 | STP | 681 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-64-8_Package Outline
02_00 | Jun 24, 2021 | PDF | 114 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-64-8_Interactive 3D
02_00 | Jul 10, 2021 | PDF | 78 kb
-
PG-VQFN-64-8_Interactive 3D_02
02_00 | Jul 10, 2021 | STP | 681 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-64-8_Tape and Reel_01
02_00 | Jun 24, 2021 | PDF | 105 kb
Footprint
-
PG-VQFN-64-8_Footprint Drawing
02_00 | Jun 24, 2021 | PDF | 110 kb
Products
Product Families
Support