PG-VQFN-64-801 | QFN-64 (002-13234)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 64 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VQFN-64-801_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 121 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VQFN-64-801_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 107 kb
Products
Product Families
- FM4 CY9BFx6xK/L-Series Motor Control Arm® Cortex®-M4 Microcontroller (MCU) Family
- FM3 CY9BFx2xK/L/M-Series Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx1xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
- FM3 CY9AFx4xL/M/N-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
Support