PG-VQFN-68-800 | QFN-68 (002-31802)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 68 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-68-800_Package Outline
01_00 | May 27, 2024 | PDF | 115 kb
Footprint
-
PG-VQFN-68-800_Footprint Drawing
01_00 | Oct 14, 2023 | PDF | 108 kb
Products
Product Families
Support